2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LHRC20

Expand Table
EN
1/5
Part Number
PN
Lever Direction
TS
Surface Treatment of Outer Cylinder
STOC
Greased filled
GREASE
dr
DDRR [mm]
D
D [mm]
L
L [mm]
H
H [mm]
T1
T1 [mm]
T2
T2 [mm]
d
DD [mm]
d1
DD1 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
(G)
G [mm]
J
J [mm]
K
K [mm]
P
P [mm]
M
M [mm]
1
2
3
4
LHRC16
Right Lever Type
-
Not Provided
16
28
37
48
6
14
4.5
7.5
4.5
38
62.0
10.5
30
5.5
4
LHRC20
Right Lever Type
-
Not Provided
20
32
42
54
8
14
5.5
9.0
5.5
43
63.2
12.5
30
5.5
4
LHRC25
Right Lever Type
-
Not Provided
25
40
59
62
8
14
5.5
9.0
5.5
51
70.7
16.0
30
5.5
5
LHRC30
Right Lever Type
-
Not Provided
30
45
64
74
10
14
6.6
11.0
6.1
60
73.5
18.5
30
5.5
5
Show compressed display (4 configurable products)
ShorttextFlanged Linear Bushings with Clamp Levers - Flanged Single Type
Latest change29.05.2023 01:30:42
Unit

Classifications

CNS

CNSERPBASE Object Properties